AC Motors | HVAC | TEFC Encl | 208-230/460 Volt | 182T |

Product Overview: EHM3611T




* Click for Larger Image

Catalog Number:  EHM3611T
Description:  3HP,1760RPM,3PH,60HZ,182T,3631M,TEFC,F1
Ship Weight:  70 lbs.
List Price:  $869 USD
Multiplier Symbol:  LS

View SpecificationsView Operation Manual


Features
Class F insulated motor with 1.15 service factor
Ball bearings with plugged grease passages
Heavy-gauge steel and cast-iron frames
Dynamically balanced rotors for reduced vibration and quiet operation
Suitable for mounting in any position
Meet or exceed NEMA Premium efficiencies
Inverter Ready with a 3 year warranty
Features
Heating, ventilation and air conditioning blower and fan motors.


* The image shown is representative only. Actual product may differ in appearance from image shown.