AC Motors | HVAC | 230/460 Volt | TEFC Encl |

Product Overview: EHM3554T




* Click for Larger Image

Catalog Number:  EHM3554T
Description:  1.5HP,1760RPM,3PH,60HZ,145T,3526M,TEFC,F
Ship Weight:  44 lbs.
List Price:  $737 USD
Multiplier Symbol:  LS

View SpecificationsView Operation Manual


Features
Class F insulated motor with 1.15 service factor
Ball bearings with plugged grease passages
Heavy-gauge steel and cast-iron frames
Dynamically balanced rotors for reduced vibration and quiet operation
Suitable for mounting in any position
Meet or exceed NEMA Premium efficiencies
Inverter Ready with a 3 year warranty
Features
Heating, ventilation and air conditioning blower and fan motors.


* The image shown is representative only. Actual product may differ in appearance from image shown.