AC Motors | HVAC |

Product Overview: EHM3546T




* Click for Larger Image

Catalog Number:  EHM3546T
Description:  1HP,1760RPM,3PH,60HZ,143T,3519M,TEFC,F1
Ship Weight:  37 lbs.
List Price:  $734 USD
Multiplier Symbol:  LS

View SpecificationsView Operation Manual


Features
Class F insulated motor with 1.15 service factor
Ball bearings with plugged grease passages
Heavy-gauge steel and cast-iron frames
Dynamically balanced rotors for reduced vibration and quiet operation
Suitable for mounting in any position
Meet or exceed NEMA Premium efficiencies
Inverter Ready with a 3 year warranty
Features
Heating, ventilation and air conditioning blower and fan motors.


* The image shown is representative only. Actual product may differ in appearance from image shown.