AC Motors | HVAC | 200 Volt |

Product Overview: EHM3311T-8




* Click for Larger Image

Catalog Number:  EHM3311T-8
Description:  7.5HP,1770RPM,3PH,60HZ,213T,3733M,OPSB,F
Ship Weight:  112 lbs.
List Price:  $1230 USD
Multiplier Symbol:  LS

View SpecificationsView Operation Manual


Features
Heavy gauge steel frame construction
Ball bearings
Grease reduced vibration
Suitable for mounting in any position
EHM models meet NEMA PremiumŪ efficiency and inverter-ready
3 year warranty
HM models meet EPAct efficiencies
Features
Heating, ventilation and air conditioning fans and blowers


* The image shown is representative only. Actual product may differ in appearance from image shown.