AC Motors | HVAC | 1400-1800 RPM | 182T | 200 Volt |

Product Overview: EHM3211T-8




* Click for Larger Image

Catalog Number:  EHM3211T-8
Description:  3HP,1765RPM,3PH,60HZ,182T,3630M,OPSB,F1
Ship Weight:  74 lbs.
List Price:  $779 USD
Multiplier Symbol:  LS

View SpecificationsView Operation Manual


Features
Heavy gauge steel frame construction
Ball bearings
Grease reduced vibration
Suitable for mounting in any position
EHM models meet NEMA PremiumŪ efficiency and inverter-ready
3 year warranty
HM models meet EPAct efficiencies
Features
Heating, ventilation and air conditioning fans and blowers


* The image shown is representative only. Actual product may differ in appearance from image shown.