AC Motors | HVAC | 1400-1800 RPM | OPSB Encl | Three Phase | 230/460 Volt | 284T |

Product Overview: EHM2531T




* Click for Larger Image

Catalog Number:  EHM2531T
Description:  25HP,1760RPM,3PH,60HZ,284T,4046M,OPSB,F1
Ship Weight:  330 lbs.
List Price:  $3177 USD
Multiplier Symbol:  LS

View SpecificationsView Operation Manual


Features
Heavy gauge steel frame construction
Ball bearings
Grease reduced vibration
Suitable for mounting in any position
EHM models meet NEMA PremiumŪ efficiency and inverter-ready
3 year warranty
HM models meet EPAct efficiencies
Features
Heating, ventilation and air conditioning fans and blowers


* The image shown is representative only. Actual product may differ in appearance from image shown.