AC Motors | HVAC | OPSB Encl | 200 Volt |

Product Overview: EHM2523T-8




* Click for Larger Image

Catalog Number:  EHM2523T-8
Description:  15HP,1765RPM,3PH,60HZ,254T,3938M,OPSB,F1
Ship Weight:  234 lbs.
List Price:  $2087 USD
Multiplier Symbol:  LS

View SpecificationsView Operation Manual


Features
Heavy gauge steel frame construction
Ball bearings
Grease reduced vibration
Suitable for mounting in any position
EHM models meet NEMA PremiumŪ efficiency and inverter-ready
3 year warranty
HM models meet EPAct efficiencies
Features
Heating, ventilation and air conditioning fans and blowers


* The image shown is representative only. Actual product may differ in appearance from image shown.