AC Motors | HVAC | 1400-1800 RPM | OPSB Encl | 364T |

Product Overview: EHFM2547T




* Click for Larger Image

Catalog Number:  EHFM2547T
Description:  60HP,1775RPM,3PH,60HZ,364T,4278M,OPSB,F2
Ship Weight:  563 lbs.
List Price:  $6268 USD
Multiplier Symbol:  LS

View SpecificationsView Operation Manual


Features
Heavy gauge steel frame construction
Ball bearings
Grease reduced vibration
Suitable for mounting in any position
EHM models meet NEMA PremiumŪ efficiency and inverter-ready
3 year warranty
HM models meet EPAct efficiencies
Features
Heating, ventilation and air conditioning fans and blowers


* The image shown is representative only. Actual product may differ in appearance from image shown.