AC Motors | Definite Purpose | 230/460 Volt |

Product Overview: EFM3615T




* Click for Larger Image

Catalog Number:  EFM3615T
Description:  5HP,1750RPM,3PH,60HZ,184T,3642M,TEFC,F2
Ship Weight:  87 lbs.
List Price:  $920 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Heavy gauge steel and cast iron frames
Ball bearings
ISRŪ (Inverter Spike ResistantŪ) copper windings
Low-loss electrical grade lamination steel
Three year warranty
Features
Typical applications include operations where continuous or frequent duty is required. Super-E Motors are designed to conserve energy over extended time periods. Class F insulated, 1.15 service factor. Inverter rated per NEMA MG1 Part 31.4.4.2. Suitable for variable torque applications and constant torque speed range with properly sized and adjusted variable frequency drives.


* The image shown is representative only. Actual product may differ in appearance from image shown.