AC Motors | HVAC | TEAO Encl | 230/460 Volt | 365T |

Product Overview: ECTM4316T




* Click for Larger Image

Catalog Number:  ECTM4316T
Description:  75HP,1780RPM,3PH,60HZ,364T,1482M,TEAO,F1
Ship Weight:  913 lbs.
List Price:  $11534 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
1.15 service factor
Corrosion resistant expoxy finish
Double sealed bearings
Class F insulation
Moisture resistant copper windings
Double dipped and baked
Stainless steel nameplates
Features
For use in the airstream on cooling towers.


* The image shown is representative only. Actual product may differ in appearance from image shown.