AC Motors | HVAC |

Product Overview: ECTM4100T




* Click for Larger Image

Catalog Number:  ECTM4100T
Description:  15 AIR OVERHP,1180RPM,3PH,60HZ,284T,1042
Ship Weight:  382 lbs.
List Price:  $4268 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
1.15 service factor
Corrosion resistant expoxy finish
Double sealed bearings
Class F insulation
Moisture resistant copper windings
Double dipped and baked
Stainless steel nameplates
Features
For use in the airstream on cooling towers.


* The image shown is representative only. Actual product may differ in appearance from image shown.