AC Motors | HVAC | TEAO Encl | Three Phase | 1400-1800 RPM | 230/460 Volt |

Product Overview: ECTM2333T




* Click for Larger Image

Catalog Number:  ECTM2333T
Description:  15HP,1765RPM,3PH,60HZ,254T,0936M,TEAO,F1
Ship Weight:  255 lbs.
List Price:  $2944 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
1.15 service factor
Corrosion resistant expoxy finish
Double sealed bearings
Class F insulation
Moisture resistant copper windings
Double dipped and baked
Stainless steel nameplates
Features
For use in the airstream on cooling towers.


* The image shown is representative only. Actual product may differ in appearance from image shown.