|
 |
 |
 AC Motors | Severe Duty | 901-1200 RPM |

Product Overview: ECP83667T-5


 * Click for Larger Image
|
 |
 |
Catalog Number: |
ECP83667T-5 |
| Description: |
1.5HP,1170RPM,3PH,60HZ,182T,0630M,TEFC,F |
| Ship Weight: |
99 lbs. |
| List Price: |
$1414
USD |
| Multiplier Symbol: |
SD |
|
 |
 |
|
Built to 841XL design |
 |
|
Upgraded electrical and mechanical design with NEMA PremiumŪ efficient winding |
 |
|
Inpro/SealŪ VBX (thru 210 frame) |
 |
|
VBXX bearing isolators on fan and drive end shaft extensions |
 |
|
Epoxy paint provides IP56 enclosure |
 |
|
Stainless breather drains |
 |
|
Proprietary cast iron frames for reduced vibration and noise |
 |
|
Terminal lugs on motor leads |
 |
|
5-year warranty |
|
 |
 |
 |
Petro-chemical, pulp and paper, cement, aggregate mining and other process industries requiring premium efficient motors designed, manufactured and tested to exceed IEEE 841-2001 TEFC motor standards for extreme severe duty service. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|