|
 |
 |
 AC Motors | Severe Duty | TEFC Encl | 901-1200 RPM | Three Phase |

Product Overview: ECP83582T-4


 * Click for Larger Image
|
 |
 |
Catalog Number: |
ECP83582T-4 |
| Description: |
1HP,1160RPM,3PH,60HZ,145T,0526M,TEFC,F1 |
| Ship Weight: |
61 lbs. |
| List Price: |
$1228
USD |
| Multiplier Symbol: |
SD |
|
 |
 |
|
Designed and manufactured and tested to exceed the IEEE 841-1994 standards for severe duty TEFC induction motors |
 |
|
Premium efficiency copper windings using Baldor ISR (Inverter Spike Resistant)® magnet wire comply with CEE efficiency guidelines |
 |
|
Inpro Seal® on fan and drive end shaft extensions |
 |
|
2-part yellow epoxy oxide primer (inside & outside) |
 |
|
Gray epoxy paint and corrosion resistant hardware |
 |
|
Reduced noise, vibration and mechanical tolerances |
 |
|
Final test and vibration results shipped with motor |
|
 |
 |
 |
Typical applications include petro-chemical, pulp and paper plants, mines and other installations requiring premium efficient motors manufactured and tested to rigid standards for severe duty service. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|