AC Motors | Severe Duty | 2300/4000 Volt | G5010 |

Product Overview: ECP50504L-2340




* Click for Larger Image

Catalog Number:  ECP50504L-2340
Description:  500HP,1789RPM,3PH,60HZ,5010L,20192M,TEFC
Ship Weight:  5039 lbs.
List Price:  $92013 USD
Multiplier Symbol:  LM

View SpecificationsView Operation Manual


Features
1.15 Service Factor
Corrosion resistant epoxy finish
Regreasable ball bearings
Oversized rotatable cast iron conduit box
Forshedaź shaft seal
Moisture resistant copper windings
Class F insulation
Stainless steel nameplate and corrosion resistant hardware
Tropicalized
Features
Typical applications include petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operationg conditions.


* The image shown is representative only. Actual product may differ in appearance from image shown.