|
 |
 |
 AC Motors | Severe Duty | 2300/4000 Volt | G5010 |

Product Overview: ECP50454L-2340


 * Click for Larger Image
|
 |
 |
Catalog Number: |
ECP50454L-2340 |
| Description: |
450HP,1789RPM,3PH,60HZ,5010S,20180M,TEFC |
| Ship Weight: |
4892 lbs. |
| List Price: |
$88593
USD |
| Multiplier Symbol: |
LM |
|
 |
 |
|
1.15 Service Factor |
 |
|
Corrosion resistant epoxy finish |
 |
|
Regreasable ball bearings |
 |
|
Oversized rotatable cast iron conduit box |
 |
|
Forshedaź shaft seal |
 |
|
Moisture resistant copper windings |
 |
|
Class F insulation |
 |
|
Stainless steel nameplate and corrosion resistant hardware |
 |
|
Tropicalized |
|
 |
 |
 |
Typical applications include petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operationg conditions. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|