|
 |
 |
 AC Motors | Severe Duty | TEFC Encl | Three Phase | 2300/4000 Volt |

Product Overview: ECP50406LR-2340


 * Click for Larger Image
|
 |
 |
Catalog Number: |
ECP50406LR-2340 |
| Description: |
400HP,1200RPM,3PH,G5012,TEFC |
| Ship Weight: |
5331 lbs. |
| List Price: |
$102327
USD |
| Multiplier Symbol: |
LM |
|
 |
 |
|
Form coil VPI construction |
 |
|
High-pressure die cast aluminum rotor |
 |
|
All cast iron |
 |
|
NEMA PremiumŪ efficiency |
 |
|
Three year warranty |
 |
|
Includes 100 ohm platinum winding RTDs and space heaters |
|
 |
 |
 |
Petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operating conditions. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|