AC Motors | Premium Efficient | 2300/4000 Volt |

Product Overview: ECP50306LR-2340




* Click for Larger Image

Catalog Number:  ECP50306LR-2340
Description:  300HP,1200RPM,3PH,G5010,TEFC
Ship Weight:  5205 lbs.
List Price:  $92251 USD
Multiplier Symbol:  LM

View SpecificationsView Operation Manual


Features
Form coil VPI construction
High-pressure die cast aluminum rotor
All cast iron
NEMA PremiumŪ efficiency
Three year warranty
Includes 100 ohm platinum winding RTDs and space heaters
Features
Petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operating conditions.


* The image shown is representative only. Actual product may differ in appearance from image shown.