AC Motors | Severe Duty | TEFC Encl | Three Phase | 2300/4000 Volt |

Product Overview: ECP44204T-2340




* Click for Larger Image

Catalog Number:  ECP44204T-2340
Description:  200HP,1784RPM,3PH,60HZ,449T,A44144M,TEFC
Ship Weight:  3500 lbs.
List Price:  $50912 USD
Multiplier Symbol:  LM

View SpecificationsView Operation Manual


Features
Form coil VPI construction
High-pressure die cast aluminum rotor
All cast iron
NEMA PremiumŪ efficiency
Three year warranty
Includes 100 ohm platinum winding RTDs and space heaters
Features
Petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operating conditions.


* The image shown is representative only. Actual product may differ in appearance from image shown.