AC Motors | Premium Efficient | 600-900 RPM | Three Phase | 460 Volt |

Product Overview: ECP4112T-4




* Click for Larger Image

Catalog Number:  ECP4112T-4
Description:  20HP,880RPM,3PH,60HZ,324T,1256M,TEFC,F1
Ship Weight:  600 lbs.
List Price:  $8900 USD
Multiplier Symbol:  SD

View SpecificationsView Operation Manual


Features
1.15 Service Factor
Corrosion resistant epoxy finish
Regreasable ball bearings
Oversized rotatable cast iron conduit box
Forshedaź shaft seal
Moisture resistant copper windings
Class F insulation
Stainless steel nameplate and corrosion resistant harware
Tropicalized
Features
Typical applications include petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operating conditions.


* The image shown is representative only. Actual product may differ in appearance from image shown.