|
 |
 |
 AC Motors | Severe Duty | 1400-1800 RPM | 230/460 Volt | Three Phase |

Product Overview: ECP3661T


 * Click for Larger Image
|
 |
 |
Catalog Number: |
ECP3661T |
| Description: |
3HP,1760RPM,3PH,60HZ,182T,0635M,TEFC,F1 |
| Ship Weight: |
110 lbs. |
| List Price: |
$1404
USD |
| Multiplier Symbol: |
SD |
|
 |
 |
|
1.15 Service Factor |
 |
|
Corrosion resistant epoxy finish |
 |
|
Regreasable ball or roller bearings |
 |
|
Oversized rotatable cast iron conduit box |
 |
|
Cast iron frames |
 |
|
Forshedaź shaft seal |
 |
|
Moisture resistant copper windings |
 |
|
Class F insulation |
 |
|
Tropicalization |
 |
|
Stainless steel nameplate and corrosion resistant hardware |
 |
|
3 year warranty |
|
 |
 |
 |
Petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operating conditions. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|