AC Motors | 200 & 575 Volt | 1400-1800 RPM | TEFC Encl |

Product Overview: ECP3581T-5




* Click for Larger Image

Catalog Number:  ECP3581T-5
Description:  1HP,1765RPM,3PH,60HZ,143T,0524M,TEFC,F1
Ship Weight:  65 lbs.
List Price:  $1044 USD
Multiplier Symbol:  SD

View SpecificationsView Operation Manual


Features
1.15 Service Factor
Corrosion resistant epoxy finish
Regreasable ball or roller bearings
Oversized rotatable cast iron conduit box
Cast iron frames
Forshedaź shaft seal
Moisture resistant copper windings
Class F insulation
Tropicalization
Stainless steel nameplate and corrosion resistant hardware
3 year warranty
Features
Petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operating conditions.


* The image shown is representative only. Actual product may differ in appearance from image shown.