AC Motors | Brake | TEFC Encl | 1400-1800 RPM | 230/460 Volt | 184T |

Product Overview: EBM3615T




* Click for Larger Image

Catalog Number:  EBM3615T
Description:  5HP,1750RPM,3PH,60HZ,184T,3642M,TEFC,F1
Ship Weight:  93 lbs.
List Price:  $2819 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Standard NEMA BA dimension
Spring set brake
Power off operation manual release
NEMA PremiumŪ Efficiency and inverter-ready
230/460V brakes are connected in conduit box
Features
Machine tools, conveyors, door operators, speed reducers, any application requiring quick stops and positive hold.


* The image shown is representative only. Actual product may differ in appearance from image shown.