AC Motors | Brake | OPEN Encl | 254T | 1400-1800 RPM | Three Phase |

Product Overview: EBM2513T




* Click for Larger Image

Catalog Number:  EBM2513T
Description:  15HP,1765RPM,3PH,60HZ,254T,3938M,OPEN,F1
Ship Weight:  234 lbs.
List Price:  $5375 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Spring set brake
Power off operation manual release
Resets automatically
Brakes internally connected to motor on 215T and smaller
Features
Machine tools, conveyors, door operators, speed reducers, any application requiring quick stops and positive hold.


* The image shown is representative only. Actual product may differ in appearance from image shown.