AC Motors | Brake | 230/460 Volt |

Product Overview: EBM2334T




* Click for Larger Image

Catalog Number:  EBM2334T
Description:  20HP,1765RPM,3PH,60HZ,256T,BRAKE,0952M
Ship Weight:  331 lbs.
List Price:  $8016 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Standard NEMA BA dimension
Spring set brake
Power off operation manual release
NEMA PremiumŪ Efficiency and inverter-ready
230/460V brakes are connected in conduit box
Features
Machine tools, conveyors, door operators, speed reducers, any application requiring quick stops and positive hold.


* The image shown is representative only. Actual product may differ in appearance from image shown.