DC Motors | Lifting Magnet | N329 | 230 Volt |

Product Overview: DMG2340




* Click for Larger Image

Catalog Number:  DMG2340
Description:  40KW/1750RPM/DC/DPFG/NEMA AD329AT
Ship Weight:  910 lbs.
List Price:  $26785 USD
Multiplier Symbol:  N2

View SpecificationsView Operation Manual


Features
Heavy duty steel frame
Cast iron endplates
Class H insulation with Class F temperature rise
Precision brush holders
Constant force brush springs
Double sealed ball bearings
Compound wound with drooping voltage characteristics
DPFG enclosure
Weather resistant paint
F-2 conduit box
CDMG generators have C-face and base mounting for hudraulic pump or PTO mounting
Features
Crane mounted lifting magnets for recyclers and steel mills.


* The image shown is representative only. Actual product may differ in appearance from image shown.