DC Motors | Lifting Magnet | 230 Volt | DPFG Encl | 33.00 KW |

Product Overview: DMG2333




* Click for Larger Image

Catalog Number:  DMG2333
Description:  33KW,1750RPM,DC,328AT,DPFG,F2
Ship Weight:  840 lbs.
List Price:  $24435 USD
Multiplier Symbol:  N2

View SpecificationsView Operation Manual


Features
Heavy duty steel frame
Cast iron endplates
Class H insulation with Class F temperature rise
Precision brush holders
Constant force brush springs
Double sealed ball bearings
Compound wound with drooping voltage characteristics
DPFG enclosure
Weather resistant paint
F-2 conduit box
CDMG generators have C-face and base mounting for hudraulic pump or PTO mounting
Features
Crane mounted lifting magnets for recyclers and steel mills.


* The image shown is representative only. Actual product may differ in appearance from image shown.