DC Motors | General Purpose | 40.00 HP | 500 Volt |

Product Overview: D5540R




* Click for Larger Image

Catalog Number:  D5540R
Description:  40 1750/2300 MC3212ATZ TEFC 500V
Ship Weight:  1120 lbs.
List Price:  $65449 USD
Multiplier Symbol:  N2

View SpecificationsView Operation Manual


Features
Unique laminated square frame for improved commutation on rectified power supplies
The square configuration allows for increased rating per frame size
Class F rated insulation system
Service Line brushes with convenient wear indicating reference lines
Positive Lubrication System for longer bearing and motor life
F-1 mounting unless otherwise specified
Tach adaptable with thermostat
Features
Metals, paper, web processes, extruders, cranes, conveyors, packaging, printing, machine tools.


* The image shown is representative only. Actual product may differ in appearance from image shown.