DC Motors | General Purpose | 40.00 HP | 500 Volt |

Product Overview: D5040R




* Click for Larger Image

Catalog Number:  D5040R
Description:  40HP,1750RPM,DC,2512ATZ,DPG,
Ship Weight:  605 lbs.
List Price:  $28717 USD
Multiplier Symbol:  N2

View SpecificationsView Operation Manual


Features
Unique laminated square frame for improved commutation on rectified power supplies
The square configuration allows for increased rating per frame size
High limit thermostat
Provision for adding adapter mounted feedback device
Class F rated insulation system
Service Line brushes with convenient wear indicating reference lines
Positive Lubrication System for longer bearing and motor life
F-1 mounting unless otherwise specified
Features
Metals, paper, web processes, extruders, cranes, conveyors, packaging, printing, machine tools.


* The image shown is representative only. Actual product may differ in appearance from image shown.