DC Motors | General Purpose | 10.00 HP | 240 Volt | 1750/2300 RPM |

Product Overview: D2510P




* Click for Larger Image

Catalog Number:  D2510P
Description:  10HP,1750/2300RPM,DC,259AT,TEFC,F1
Ship Weight:  250 lbs.
List Price:  $13020 USD
Multiplier Symbol:  N2

View SpecificationsView Operation Manual


Features
Includes thermostat on interpole
Grease fittings and reliefs
Class F insulation system
Constant pressure brush springs and precision brush holders
Provisions for tach mounting
Features
Conveyors, packaging machinery and other applications for SCR drive motors.


* The image shown is representative only. Actual product may differ in appearance from image shown.