DC Motors | General Purpose | 180 Volt | 1750 RPM |

Product Overview: D1815R




* Click for Larger Image

Catalog Number:  D1815R
Description:  1.50HP,1750RPM,DC,189ATY,TENV,
Ship Weight:  169 lbs.
List Price:  $6040 USD
Multiplier Symbol:  N2

View SpecificationsView Operation Manual


Features
Unique laminated square frame for improved commutation on rectified power supplies
Class F rated insulation system
Service Line brushes with convenient wear indicating reference lines
Positive Lubrication System for longer bearing and motor life
F-3 mounting
Tach adaptable with thermostat Unique laminated square frame for improved commutation on rectified power supplies
Class F rated insulation system
Service Line brushes with convenient wear indicating reference lines
Positive Lubrication System for longer bearing and motor life
F-3 mounting
Tach adaptable with thermostat
Features
Metals, paper, web processes, extruders, cranes, conveyors, packaging, printing, machine tools.


* The image shown is representative only. Actual product may differ in appearance from image shown.