DC Motors | Power Motors | TEFC Encl |

Product Overview: D1152




* Click for Larger Image

Catalog Number:  D1152
Description:  .5HP,1750RPM,DC,56,3420D,TEFC,F1
Ship Weight:  29 lbs.
List Price:  $1452 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
20% Compound Wound
Weather proof
Meets IEEE45 specifications
Suitable for mounting in any position
Continuous duty
Easy access brushes
Features
Cranes, hoists, conveyors, augers and marine duty applications where only DC power is available.


* The image shown is representative only. Actual product may differ in appearance from image shown.