AC Motors | Washdown | 901-1200 RPM |

Product Overview: CWDM3543




* Click for Larger Image

Catalog Number:  CWDM3543
Description:  .75HP,1140RPM,3PH,60HZ,56C,3532M,TENV,F1
Ship Weight:  47 lbs.
List Price:  $997 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.