AC Motors | Washdown | TENV Encl |

Product Overview: CWDM3539




* Click for Larger Image

Catalog Number:  CWDM3539
Description:  .5HP,1165RPM,3PH,60HZ,56C,3522M,TENV,F1
Ship Weight:  39 lbs.
List Price:  $826 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.