AC Motors | Washdown | 56C | TEFC Encl | Single Phase |

Product Overview: CWDL3513




* Click for Larger Image

Catalog Number:  CWDL3513
Description:  1.5HP,3450RPM,1PH,60HZ,56C,3524L,TEFC,F1
Ship Weight:  41 lbs.
List Price:  $835 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.