AC Motors | Washdown |

Product Overview: CWDL3509




* Click for Larger Image

Catalog Number:  CWDL3509
Description:  1HP,3450RPM,1PH,60HZ,56C,3520L,TEFC,F1
Ship Weight:  37 lbs.
List Price:  $626 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.