AC Motors | Washdown | 56C | TEFC Encl | Single Phase |

Product Overview: CWDL3504




* Click for Larger Image

Catalog Number:  CWDL3504
Description:  .5HP,1725RPM,1PH,60HZ,56C,3520L,TEFC,F1
Ship Weight:  37 lbs.
List Price:  $620 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.