AC Motors | Unit Handling | 208-230/460 Volt | Three Phase | 56C | TEFC Encl |

Product Overview: CUHM3542


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CUHM3542 |
| Description: |
.75HP,1725RPM,3PH,60HZ,56C,3516M,TEFC,F3 |
| Ship Weight: |
35 lbs. |
| List Price: |
$444
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
UL/CSA recognized and CE certified |
 |
|
CEUHM/VEUHM motors are Super-EŽ with NEMA PremiumŽ efficiency |
 |
|
CUHM/VUHM motors are EPAct efficiency and all are inverter-ready |
 |
|
143-145TY and 143-145TYC frame motors have a special base with 56, 143 and 145 slots used on OEM conveyors |
 |
|
56-140 frames have low profile F3 top-mounted conduit box |
 |
|
3 year warranty on Super-EŽ motors |
|
 |
 |
 |
Unit and baggage handling, conveyors, packaging equipment, machine tools, hoists, elevators and door operators. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|