AC Motors | HVAC |

Product Overview: CTM4312T


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CTM4312T |
| Description: |
50HP,1180RPM,3PH,60HZ,365T,1456M,TEAO,F1 |
| Ship Weight: |
782 lbs. |
| List Price: |
$8933
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
1.15 service factor |
 |
|
Corrosion resistant expoxy finish |
 |
|
Double sealed bearings |
 |
|
Class F insulation |
 |
|
Moisture resistant copper windings |
 |
|
Double dipped and baked |
 |
|
Stainless steel nameplates |
|
 |
 |
 |
For use in the airstream on cooling towers. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|