AC Motors | HVAC | TEAO Encl | 365T | Three Phase |

Product Overview: CTM4312T




* Click for Larger Image

Catalog Number:  CTM4312T
Description:  50HP,1180RPM,3PH,60HZ,365T,1456M,TEAO,F1
Ship Weight:  782 lbs.
List Price:  $8933 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
1.15 service factor
Corrosion resistant expoxy finish
Double sealed bearings
Class F insulation
Moisture resistant copper windings
Double dipped and baked
Stainless steel nameplates
Features
For use in the airstream on cooling towers.


* The image shown is representative only. Actual product may differ in appearance from image shown.