AC Motors | HVAC | TEAO Encl | 230/460 Volt | 1400-1800 RPM | 326T |

Product Overview: CTM4115T




* Click for Larger Image

Catalog Number:  CTM4115T
Description:  50HP,1760RPM,3PH,60HZ,326T,1080M,TEAO,F1
Ship Weight:  539 lbs.
List Price:  $6297 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
1.15 service factor
Corrosion resistant expoxy finish
Double sealed bearings
Class F insulation
Moisture resistant copper windings
Double dipped and baked
Stainless steel nameplates
Features
For use in the airstream on cooling towers.


* The image shown is representative only. Actual product may differ in appearance from image shown.