AC Motors | HVAC | 213T | TEAO Encl |

Product Overview: CTM3770T




* Click for Larger Image

Catalog Number:  CTM3770T
Description:  7.5HP,1765RPM,3PH,60HZ,213T,0729M,TEAO,F
Ship Weight:  164 lbs.
List Price:  $1458 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
1.15 service factor
Corrosion resistant expoxy finish
Double sealed bearings
Class F insulation
Moisture resistant copper windings
Double dipped and baked
Stainless steel nameplates
Features
For use in the airstream on cooling towers.


* The image shown is representative only. Actual product may differ in appearance from image shown.