AC Motors | HVAC | Three Phase | TEAO Encl | 208-230/460 Volt |

Product Overview: CTM3768T




* Click for Larger Image

Catalog Number:  CTM3768T
Description:  5HP,1155RPM,3PH,60HZ,215T,0736M,TEAO,F1
Ship Weight:  206 lbs.
List Price:  $1660 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
1.15 service factor
Corrosion resistant expoxy finish
Double sealed bearings
Class F insulation
Moisture resistant copper windings
Double dipped and baked
Stainless steel nameplates
Features
For use in the airstream on cooling towers.


* The image shown is representative only. Actual product may differ in appearance from image shown.