AC Motors | HVAC |

Product Overview: CTM2332T




* Click for Larger Image

Catalog Number:  CTM2332T
Description:  10HP, 1175RPM, 3PH, 60HZ, 256T, 0946M, T
Ship Weight:  283 lbs.
List Price:  $2254 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
1.15 service factor
Corrosion resistant expoxy finish
Double sealed bearings
Class F insulation
Moisture resistant copper windings
Double dipped and baked
Stainless steel nameplates
Features
For use in the airstream on cooling towers.


* The image shown is representative only. Actual product may differ in appearance from image shown.