AC Motors | HVAC | 460 Volt | 1400-1800 RPM |

Product Overview: CTM1764T




* Click for Larger Image

Catalog Number:  CTM1764T
Description:  30HP,1775RPM,3PH,60HZ,286T,TEFC,FOOT,
Ship Weight:  476 lbs.
List Price:  $7069 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Premium efficient severe duty multi-speed axial fan motors
Class F insulation, 1.15 service factor
Lip seal, shaft slinger, and T-drain in both ends
Electrical design is single winding variable torque
Double shielded ball bearings
Burndy type YA compression lead lugs
3 year warranty
Features
High moisture environment fan motor for mounting in the air stream of cooling towers.


* The image shown is representative only. Actual product may differ in appearance from image shown.