|
 |
 |
 AC Motors | Washdown | TENV Encl | 208-230/460 Volt | 56C |

Product Overview: CSWDM3537


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CSWDM3537 |
| Description: |
.5HP,3450RPM,3PH,60HZ,56C,3513M,TENV,F1 |
| Ship Weight: |
23 lbs. |
| List Price: |
$731
USD |
| Multiplier Symbol: |
WD |
|
 |
 |
|
Moisture resistant ISRŪ (Inverter Spike Resistant) 200°C magnet wire |
 |
|
Sealed ball bearings with moisture resistant grease |
 |
|
Contact lip seals on shaft extensions |
 |
|
Neoprene gaskets |
 |
|
Special processed cast endplates |
 |
|
300 Series stainless steel motor frame, base, shaft and hardware |
 |
|
No exterior paint |
 |
|
Tropicalized |
|
 |
 |
 |
Food processing, packaging and outdoor applications. Severe environments where motors are "washed" on a regular basis. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|