AC Motors | Washdown | Three Phase | 208-230/460 Volt |

Product Overview: CSSWDM3538


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CSSWDM3538 |
| Description: |
.5HP,1755RPM,3PH,60HZ,56C,3513M,TENV,F1 |
| Ship Weight: |
34 lbs. |
| List Price: |
$1336
USD |
| Multiplier Symbol: |
WD |
|
 |
 |
|
All external surfaces 300 series stainless steel: motor frame, endplates, conduit box, shaft, and base |
 |
|
Moisture resistant 200°C ISRŪ (Inverter Spike Resistant) magnet wire |
 |
|
Four condensate drains in each endplate |
 |
|
Enplate rabbets sealed and conduit box gasketed |
 |
|
Lip seals |
 |
|
Especially effective in highly corrosive environments where paint or other finishes do not hold up. |
|
 |
 |
 |
Food processing, packaging, outdoor and highly corrosive environments. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|