AC Motors | IEC Frame | 1400-1800 RPM | 240/380-415 Volt | Three Phase |

Product Overview: CSSEWDM90154C-57


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CSSEWDM90154C-57 |
| Description: |
1.5KW,1450RPM,3PH,50HZ,D90C,3538M,TEFC,B |
| Ship Weight: |
72 lbs. |
| List Price: |
$2176
USD |
| Multiplier Symbol: |
WD |
|
 |
 |
|
Stainless steel motor frame, endplates, conduit box, shaft and base |
 |
|
Moisture resistant ISRŪ |
 |
|
Hydrophobic aspiration system |
 |
|
Endplate rabbets have O-ring seals |
 |
|
Conduit box is welded to the motor frame |
 |
|
Patented bearing seal to protect motor bearings |
 |
|
Epoxy encapsulation |
 |
|
Laser etched nameplate |
 |
|
NEMA PremiumŪ efficiency |
 |
|
3 year warranty |
|
 |
 |
 |
Food processing, packaging, outdoor and highly corrosive environments |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|