AC Motors | IEC Frame | TEFC Encl | 240/380-415 Volt | D90C | Three Phase |

Product Overview: CSSEWDM90114C-57




* Click for Larger Image

Catalog Number:  CSSEWDM90114C-57
Description:  1.1KW,1460RPM,3PH,50HZ,D90C,3533M,TEFC,B
Ship Weight:  24 lbs.
List Price:  $1804 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Stainless steel motor frame, endplates, conduit box, shaft and base
Moisture resistant ISRŪ
Hydrophobic aspiration system
Endplate rabbets have O-ring seals
Conduit box is welded to the motor frame
Patented bearing seal to protect motor bearings
Epoxy encapsulation
Laser etched nameplate
NEMA PremiumŪ efficiency
3 year warranty
Features
Food processing, packaging, outdoor and highly corrosive environments


* The image shown is representative only. Actual product may differ in appearance from image shown.