AC Motors | Washdown | TENV Encl | 208-230/460 Volt | 143TC |

Product Overview: CSSEWDM3546T




* Click for Larger Image

Catalog Number:  CSSEWDM3546T
Description:  1HP,1760RPM,3PH,60HZ,143TC,3525M,TENV,F1
Ship Weight:  59 lbs.
List Price:  $1560 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Stainless steel motor frame, endplates, conduit box, shaft and base
Moisture resistant ISRŪ
Hydrophobic aspiration system
Endplate rabbets have O-ring seals
Conduit box is welded to the motor frame
Patented bearing seal to protect motor bearings
Epoxy encapsulation
Laser etched nameplate
NEMA PremiumŪ efficiency
3 year warranty
Features
Food processing, packaging, outdoor and highly corrosive environments


* The image shown is representative only. Actual product may differ in appearance from image shown.